
Brand: Burndy
Catalog ID: GAR114C
Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Tube (ips) Size: 1/4 IN, Ground Rod Size: 1/2 IN, Installation Torque: 240 IN-LB, Height: 2-1/2 IN, Width: 1-7/8 IN
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR114C
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
271
UPC
781810231005
UPC 14 Digit GTIN
00781810231005
Dimension - B Length inch
1.50 in
Dimension - Height fraction
2-1/2 in
Dimension - Height inch
2.50 in
Dimension - Height mm
63.5 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Outside Diameter inch
0.54 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG
Conductor - Copper Solid Size Range
8 AWG-3 AWG
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
9 AWG - 4 AWG
Conductor - Copper Tube Std Size
1/4 IPS IPS
Conductor - Copper Tube Std Size Range
1/4 IPS IPS
Conductor - Pipe or Round Tube Size Range
1/4 in
Conductor - Rod Size
.5 in
Conductor - Rod Size Range
1/2 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Carton Quantity
25
Pallet Quantity
900