HUBBELL CANADA
GAR1834TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated
Image of GAR1834TN GAR1834TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated
Image of GAR1834TN GAR1834TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated
Discontinued

GAR1834TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1834TN

Ground Clamp Copper Tin plated 300 kcmil-500 kcmil Installation Torque Recommended Run in-lb 480 LB in.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1834TN

Installation Torque Recommended Run in-lb

480 Lb-in

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

UPC

621945441729

UPC 14 Digit GTIN

00621945441729

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

300 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Pipe or Round Tube Size Range

2 in

Conductor - Rod Size

2 in-2.38 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

UL Listed

Yes

Force Related

Installation Torque Recommended Run in-lb

480 Lb-in

Logistics

Carton Quantity

10

Pallet Quantity

450