HUBBELL CANADA
GAR1929W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated
Image of GAR1929W GAR1929W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated

GAR1929W, Mech Ground Conn, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1929W

Ground Clamp Copper Tin Plated bodies and electro tin plated hardware 2/0 AWG-250 kcmil Installation Torque Recommended Run in-lb 240 LB in.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1929W

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated bodies and electro tin plated hardware

U Bolt Type

266

UPC

781810089996

UPC 14 Digit GTIN

00781810089996

Dimensions

Dimension - B Length inch

3.25 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

2.88 in

Dimension - Width inch

4.19 in

Dimension - Width mm

106 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

2 1/2

Conductor - Copper Tube Std Size Range

2 1/2

Conductor - Pipe or Round Tube Size Range

2-1/2 in

Conductor - Rod Size

2.5 in-2.88 in

Conductor - Rod Size Range

2 1/2-2 3/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Logistics

Carton Quantity

15

Pallet Quantity

540