HUBBELL CANADA
Image of GAR3904 GAR3904, Mech Ground Conn, Conductor to Water Pipe

GAR3904, Mech Ground Conn, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3904

Mechanical Grounding Connector, Conductor to Pipe, 4-4/0 AWG, 2-1/2" - 3-1/2" Pipe , 3/8" Stud. Galvanized Steel Hardware.

  • Cable clamp swivels at 90°, permits parallel grounding of one pipe on a 90° cable run for grounding several parallel pipes
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • Provides quality assurance to recognized industry NEC standards from an independent part

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables

Catalog Number

GAR3904

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR3902

U Bolt Type

1033G

UPC

781810234037

UPC 14 Digit GTIN

00781810234037

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

6.00 in

Dimension - Width mm

152 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

2 1/2;3 1/2

Conductor - Copper Tube Std Size Range

2 1/2-3 1/2

Conductor - Pipe or Round Tube Size

2.5 - 3.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

1092