
Brand: Burndy
Catalog ID: GAR3906
Application
For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables
Catalog Number
GAR3906
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
200 lb-in
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GAR3902
U Bolt Type
1027G
UPC
781810234051
UPC 14 Digit GTIN
00781810234051
Dimension - B Length inch
1.75 in
Dimension - Height inch
8.50 in
Dimension - Height mm
215.9 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
6.62 in
Dimension - Width inch
8.62 in
Dimension - Width mm
219 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
6
Conductor - Copper Tube Std Size Range
6
Conductor - Pipe or Round Tube Size
6 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
200 lb-in
Carton Quantity
6
Pallet Quantity
546