
Brand: Burndy
Catalog ID: GAR3908
Application
For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables
Catalog Number
GAR3908
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
200 lb-in
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GAR3902
U Bolt Type
1029G
UPC
781810234075
UPC 14 Digit GTIN
00781810234075
Dimension - B Length inch
1.75 in
Dimension - Height inch
12.00 in
Dimension - Height mm
304.8 mm
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
10.75 in
Dimension - Width inch
12.75 in
Dimension - Width mm
324 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
10
Conductor - Copper Tube Std Size Range
10
Conductor - Pipe or Round Tube Size
10 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
200 lb-in
Carton Quantity
6
Pallet Quantity
270