HUBBELL CANADA
GAR3908TC, Mechanical Grounding Connector, 2-Hole Lug to Water Pipe or Rod, 10" Pipe, 3/8" Stud
Image of GAR3908TC GAR3908TC, Mechanical Grounding Connector, 2-Hole Lug to Water Pipe or Rod, 10" Pipe, 3/8" Stud

GAR3908TC, Mechanical Grounding Connector, 2-Hole Lug to Water Pipe or Rod, 10" Pipe, 3/8" Stud

Brand: Burndy

Catalog ID: GAR3908TC

Mechanical Grounding Connector, For 2 Hole Lug to Water Pipe or Rod, 10" Pipe, 3/8" Stud.

Features: Type GAR-TC Is A High-Conductivity Copper Ground Connector That Features A Pre-Drilled Pad, Allowing A 2-Hole Compression Terminal To Be Directly Connected To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Large, Smooth Connector Contact Area Between Pipe And Ground Clamp, Provides Large Surface Contact Area To Maximize Contact Area Between Connector And Pipe, The GAR-TC Mounting Pad Permits Parallel, 45 DEG Or 90 DEG Angle Connections To The Pipe, Provides Maximum Flexibility For Field Installation, Pre-Drilled Pad For (2) 3/8 IN Bolts On 1 IN Centers, Allows Direct Mounting Of (2) Hole Compression Terminals Up To 750 KCMIL To Pipe, DURIUM Silicon Bronze Hardware, Provide Long Lasting Corrosion Resistance Acceptable For Direct Burial In Earth Or Concrete, One-Wrench Installation, Simplified Installation, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Type GAR-TC Is Acceptable For Direct Burial, Ground Rod Size: 10.75 IN, Tube (ips) Size: 10 IN, Installation Torque: 240 IN-LB, Width: 13.25 IN, Height: 12 IN

General

Application

For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3908TC

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

3

Physical Attribute - Pad Configuration

3.63 x 2.67 - 3 Holes

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Rod or Tube Clamp with Mounting Pad

U Bolt Type

1029

UPC

781810001615

UPC 14 Digit GTIN

00781810001615

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height inch

12.00 in

Dimension - Height mm

304.8 mm

Dimension - Length Overall inch

3.63 in

Dimension - Outside Diameter inch

10.75 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimension - Width inch

13.25 in

Dimension - Width mm

337 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Tube EH Size

10

Conductor - Pipe or Round Tube Size

10 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Configuration

Physical Attribute - Number of Holes

3

Physical Attribute - Pad Configuration

3.63 x 2.67 - 3 Holes

Logistics

Carton Quantity

3

Pallet Quantity

1