
Brand: Burndy
Catalog ID: GAR6434
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR6434
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
254
UPC
781810238608
UPC 14 Digit GTIN
00781810238608
Dimension - B Length inch
2.00 in
Dimension - Height fraction
3-1/2 in
Dimension - Height inch
3.50 in
Dimension - Height mm
88.9 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.25 in
Dimension - Outside Diameter inch
0.68 in
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
300 kcmil - 500 kcmil
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Conductor - Copper Tube Std Size
3/8 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS
Conductor - Pipe or Round Tube Size
3/8 in
Conductor - Rebar Size
5 ;6
Conductor - Rebar Size Range
5 -6
Conductor - Rod Size
0.625in - 0.75in
Conductor - Rod Size Range
5/8 in-3/4 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
25
Pallet Quantity
1