
Brand: Burndy
Catalog ID: GAR644C
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR644C
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
269
UPC
781810238004
UPC 14 Digit GTIN
00781810238004
Dimension - B Length inch
1.50 in
Dimension - Height fraction
2-7/8
Dimension - Height inch
2.88 in
Dimension - Height mm
73.2 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Outside Diameter inch
0.68 in
Dimension - Width fraction
2-1/8 in
Dimension - Width inch
2.06 in
Dimension - Width mm
52 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
9 AWG - 4 AWG
Conductor - Copper Tube Std Size
3/8 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS
Conductor - Pipe or Round Tube Size
3/8 in
Conductor - Rebar Size
5 ;6
Conductor - Rebar Size Range
5 -6
Conductor - Rod Size
0.625in - 0.75in
Conductor - Rod Size Range
5/8 in-3/4 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
60
Pallet Quantity
3120