
Brand: Burndy
Catalog ID: GB26T4GSTN
Catalog Number
GB26T4GSTN
Installation Torque Recommended in-lb
240 lb-in
Plating Type
Tin Plated
UPC
621945461635
Dimension - B Length inch
1.06 in
Dimension - Height inch
2.18 in
Dimension - Height mm
55.4 mm
Dimension - Length Overall inch
0.94 in
Dimension - Width fraction
1-5/9 in
Dimension - Width inch
1.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
1
Pallet Quantity
1