
Brand: Burndy
Catalog ID: GB29
Application
For Copper Cable To Bar, Direct Burial Cable
Catalog Number
GB29
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GB
UPC
781810231272
UPC 14 Digit GTIN
00781810231272
Dimension - B Length inch
1.25 in
Dimension - Height inch
2.32 in
Dimension - Height mm
58.9 mm
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12
Pallet Quantity
2400