HUBBELL CANADA
GB29G69, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69 GB29G69, Mechanical Grounding Connector, Cable to Bar

GB29G69, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29G69

Mechanical Ground Connector.

General

Catalog Number

GB29G69

Installation Torque Recommended in-lb

480

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810001790

UPC 14 Digit GTIN

00781810001790

Dimensions

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

AWG2/0 to 250Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

432