HUBBELL CANADA
Image of GB29T4 GB29T4, Mechanical Grounding Connector, Cable to Bar

GB29T4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29T4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB29T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

N

Plating Type

Tin - Bright

UPC

781810231302

UPC 14 Digit GTIN

00781810231302

Dimensions

Dimension - D inch

1.08 in

Dimension - Height inch

2.32 in

Dimension - Height mm

59 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Pad Width inch

1.78 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Pallet Quantity

2400