HUBBELL CANADA
GB4C, Mechanical Grounding Connector, Cable to Bar
Image of GB4C GB4C, Mechanical Grounding Connector, Cable to Bar

GB4C, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB4C

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud1-1/4 IN Width.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Application

For Copper Cable To Bar, Direct Burial Cable

Catalog Number

GB4C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GB

UPC

781810231180

UPC 14 Digit GTIN

00781810231180

Dimensions

Dimension - Height inch

1.49 in

Dimension - Height mm

37.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-3/50 in

Dimension - Width inch

1.06 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

25

Pallet Quantity

1