
Brand: Burndy
Catalog ID: GB4CTN
Catalog Number
GB4CTN
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Electro Plated
UPC
621945270589
UPC 14 Digit GTIN
00621945270589
Dimension - Height inch
1.49 in
Dimension - Height mm
37.8 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Dimension - Width fraction
1-3/50 in
Dimension - Width inch
1.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
23
Pallet Quantity
1