HUBBELL CANADA
Image of GC2626W GC2626W, Mech Ground, Two Cables to Bar, Tin Plated
Image of GC2626W GC2626W, Mech Ground, Two Cables to Bar, Tin Plated

GC2626W, Mech Ground, Two Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GC2626W

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar; 4 AWG (Sol)-2/0 AWG (Str); Hot Tin Dipped.

  • Mechanical Grounding Connector
  • 2 Cables to 1/4" Thick Bar
  • 4 AWG Sol-2/0 AWG Str
  • Hot Tin Dipped

General

Catalog Number

GC2626W

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810079393

UPC 14 Digit GTIN

00781810079393

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1