HUBBELL CANADA
GC2929G19, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929G19 GC2929G19, Mechanical Grounding Connector, Two Cables to Bar

GC2929G19, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2929G19

4 WIRE GC TYPE ASSEMBLY.

General

Catalog Number

GC2929G19

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810654866

UPC 14 Digit GTIN

00781810654866

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

1600