HUBBELL CANADA
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GC2929T12

Mechanical Grounding Connector, 2 Cables to 1-1/2" Thick Bar, 2/0 AWG (Sol)-250 kcmil, 1/2" Stud, Silicon Bronze Hardware

General

Catalog Number

GC2929T12

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810526415

UPC 14 Digit GTIN

00781810526415

Conductor Related

Conductor - Copper Solid Size

#2 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

12

Pallet Quantity

2400