
Brand: Burndy
Catalog ID: GC3434W
Catalog Number
GC3434W
Installation Torque Recommended in-lb
480 lb-in
Material
Copper
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Hot Dipped
UPC
781810117231
UPC 14 Digit GTIN
00781810117231
Dimension - Height inch
2.82 in
Dimension - Height mm
71.6 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width fraction
2-5/9 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
1
Pallet Quantity
1