
Brand: Burndy
Catalog ID: GCL30
Application
For Two Copper Cables To Bar And Direct Burial In Concrete Or Ground
Catalog Number
GCL30
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GC
UPC
781810079478
UPC 14 Digit GTIN
00781810079478
Dimension - Bus Thickness inch
0.25 in
Dimension - Height inch
2.00 in
Dimension - Height mm
50.8 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.21 in
Dimension - Stud Size inch
33/64
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
4 AWG - 300 KCMIL
Conductor - Copper Str Size
4 Str;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range
4 AWG - 300 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12
Pallet Quantity
4536