HUBBELL CANADA
Image of GCM29W GCM29W, Mech Ground, 2 Cables to Bar, Tin Plated

GCM29W, Mech Ground, 2 Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GCM29W

Mechanical Ground Connector, 2 Copper Cables to 1/4" Thick Bar; 2/0 AWG (Sol.) - 250 kcmil, Heavy Tin Plate.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM29W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Heavy Tin Plated

UPC

621945013148

UPC 14 Digit GTIN

00621945013148

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-8/9 in

Dimension - Width inch

1.90 in

Dimension - Width mm

48 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1