HUBBELL CANADA
Image of GCS26HEX GCS26HEX, CONSTRICTOR Ground Clamp to Steel Connector

GCS26HEX, CONSTRICTOR Ground Clamp to Steel Connector

Brand: Burndy

Catalog ID: GCS26HEX

Copper ground clamp to steel, accomodates wire # 6 AWG to 2/0 AWG.

  • Cup point screw penetrates coating on steel
  • Stainless steel hardware
  • Rotating cap allows parallel and perpendicular conductor orientation

General

Application

Structural Steel Grounding, I-beam, Lattice Tower Grounding

Catalog Number

GCS26HEX

Material

Cast copper alloy

Material - Hardware

Stainless Steel

UPC

621945535633

Dimensions

Dimensions

3 in x 1.96 in x 2.83 in

Height

2.83 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.96 in

Conductor Related

Conductor Size

#6-2/0 AWG

Logistics

Carton Quantity

20

Pallet Quantity

1360