HUBBELL CANADA
Image of GCS26TN GCS26TN, Ground Clamp to Steel Connector, Tin Plated

GCS26TN, Ground Clamp to Steel Connector, Tin Plated

Brand: Burndy

Catalog ID: GCS26TN

Ground clamp to steel connector, Conductor range from #6 AWG to 2/0 AWG, Tin plated.

  • cULus for Grounding and Bonding,Direct Burial rated for installation into earth and concrete
  • Accepts beam thickness: .125 - .625” (1/8 to 5/8”)
  • Conductor range from #6 to 2/0
  • Versatile,allows parallel or perpendicular conductor orientation
  • Stainless steel hardware
  • 5/32” Allen cup point screw penetrates coatings on steel
  • No special tooling required
  • Applicable for use in extremely volatile environments

Stainless steel hardware, Versatile! Allows parallel and perpendicular conductor orientation, No special tooling required for installation

General

Application

Applicable for use in extremely volatile environments

Catalog Number

GCS26TN

EU RoHS Indicator

Contact Manufacturer

Installation Torque Recommended in-lb

180 in-lb on hex nut; 100 in-lb on Allen screw

Material

Copper Alloy, Cast

Material - Hardware

Stainless Steel

Plated

Yes

Plating Type

Tin Plated

Sub Brand

THE CONSTRICTOR

Type

GCS

UPC

621945516151

Dimensions

Dimensions

3 in x 1.6 in x 2.7 in

Height

2.7 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.6 in

Conductor Related

Conductor - Copper Str Size

#6 to 2/0

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Installation Torque Recommended in-lb

180 in-lb on hex nut; 100 in-lb on Allen screw

Logistics

Carton Quantity

1

Pallet Quantity

1