HUBBELL CANADA
Image of GCS29HEX GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector

GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector

Brand: Burndy

Catalog ID: GCS29HEX

Mechanical Ground Connector to Steel #2 AWG - 250 kcmil Copper 1/4"-1" Steel. The Type GCS-HEX series of connectors are used to ground cable to steel, I-beam, or other flanged surfaces, in applications where drilling is either not possible or unwanted. Installation of the GCS-HEX type connectors requires no power tools and is suitable for applications where a removable connection is desired. The CONSTRICTOR® GCS-HEX series of grounding connectors are UL Listed for Grounding and Bonding and Direct Burial Rated for installation in earth and concrete.

  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Versatile, allows parallel or perpendicular conductor orientation
  • Accepts beam thickness .125 - 1.000” (1/8 to 1”)
  • Conductor range from #6 AWG to 500 kcmil
  • UL467 Listed
  • Rated for Direct Burial in earth or concrete

General

Application

Structural Steel Grounding, I-beam, Lattice Tower Grounding

Catalog Number

GCS29HEX

Material

Cast copper alloy

Material - Hardware

Stainless Steel

UPC

621945544093

Dimensions

Dimensions

3 in x 1.75 in x 3.45 in

Height

3.45 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.75 in

Conductor Related

Conductor Range

#2 - 250 kcmil

Logistics

Carton Quantity

25

Pallet Quantity

1