HUBBELL CANADA
Image of GCS2YA2C GCS2YA2C 2-hole ground clamp, steel flange, Conductor

GCS2YA2C 2-hole ground clamp, steel flange, Conductor

Brand: Burndy

Catalog ID: GCS2YA2C

GCS2YA connector accommodates steel 1/8" to 5/8" thick; includes a 2-hole compression lug for #2 AWG Conductor

  • Provides proper grounding of towers
  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Includes 2-hole compression lug
  • Accommodates steel 1/8" to 5/8" thick
  • UL467 Listed
  • AT&T Approved

General

Catalog Number

GCS2YA2C

UPC

621945639959

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

UL467

Logistics

Carton Quantity

25

Pallet Quantity

1