HUBBELL CANADA
Image of GCS34HEX GCS34HEX, CONSTRICTOR Mechanical Ground Connector to Steel

GCS34HEX, CONSTRICTOR Mechanical Ground Connector to Steel

Brand: Burndy

Catalog ID: GCS34HEX

"The CONSTRICTOR® Mechanical Ground Connector to Steel; 250-500 kcmil Copper; 1/2" - 1" Steel"

  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Versatile, allows parallel or perpendicular conductor orientation
  • Accepts beam thickness 1/2" to 1" thick
  • Conductor range from 250 to 500 kcmil
  • UL467 Listed
  • Rated for Direct Burial in earth or concrete

General

Application

Structural Steel Grounding, I-beam, Lattice Tower Grounding

Catalog Number

GCS34HEX

Material

Cast copper alloy

Material - Hardware

Stainless Steel

UPC

621945544086

Dimensions

Dimensions

3 in x 2.25 in x 4 in

Height

4 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.25 in

Conductor Related

Conductor Range

250-500 Kcmil

Logistics

Carton Quantity

15

Pallet Quantity

240