
Brand: Burndy
Catalog ID: GD1626
Application
For Joining A Range Of Two Parallel Cables To Rod Or Tube, Grounding Fence Posts, Direct Burial Applications In Earth Or Concrete
Catalog Number
GD1626
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
204
UPC
781810260272
UPC 14 Digit GTIN
00781810260272
Dimension - B Length inch
1.25 in
Dimension - Height fraction
3-1/2 in
Dimension - Height inch
3.50 in
Dimension - Height mm
88.9 mm
Dimension - Width fraction
3 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
1.25
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
1-1/4
Conductor - Copper Tube Std Size Range
1-1/4
Conductor - Rod Size
1 1/2 in
Conductor - Rod Size Range
1 1/2 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
25
Pallet Quantity
900