HUBBELL CANADA
GD2029W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated
Image of GD2029W GD2029W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

GD2029W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD2029W

Accommodates: 3" IPS; 3-1/2" Rod; 2/0 Sol - 250 kcmil Copper Cable.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD2029W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

258

UPC

781810247815

UPC 14 Digit GTIN

00781810247815

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height mm

0 mm

Dimension - Width fraction

4-4/5 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

3

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3

Conductor - Copper Tube Std Size Range

3

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in