HUBBELL CANADA
GD2229TN, Mech Ground, 2 Cables to Rod or Pipe, Tin Plated
Image of GD2229TN GD2229TN, Mech Ground, 2 Cables to Rod or Pipe, Tin Plated

GD2229TN, Mech Ground, 2 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD2229TN

2/0SOL-250, 4IPS, 2 CON TN PLT.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD2229TN

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945449411

UPC 14 Digit GTIN

00621945449411

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

UL Listed

Yes

Logistics

Carton Quantity

6

Pallet Quantity

1