HUBBELL CANADA
Image of GECBCM GECBCM - GEC groups C, D Series Blank Cover, Iron

GECBCM - GEC groups C, D Series Blank Cover, Iron

Brand: Killark

Catalog ID: GECBCM

GEC groups C, D Series Blank Cover, Iron

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

General

Application

Catalog Number

GECBCM

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

GE Series

Type

UPC

783936210001

Dimensions

Gross Weight with Packaging

2

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer