HUBBELL CANADA
Image of GEMEY GEMEY - GEM Series Sealing Covers, Aluminum

GEMEY - GEM Series Sealing Covers, Aluminum

Brand: Killark

Catalog ID: GEMEY

GEM Series Sealing Covers, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

General

Application

Catalog Number

GEMEY

Color

Cover Type

Sealing

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE Series

Type

UPC

783936211268

Dimensions

Dimensions

3 in x 3 in x 2 in

Gross Weight with Packaging

0.33

Height

2 in

Length

3 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5