HUBBELL CANADA
Image of GFHW33035 GFHW33035
Discontinued

GFHW33035

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW33035

Hard Wired GFCI, Industrial/Commercial, 24V DC Output, 30A 120/240V AC, 4-6 mA Trip Level

Manual Set with 24V Output

General

Application

Wire Into Circuit

Catalog Number

GFHW33035

Color

Black, Yellow

EU RoHS Indicator

No

Item Type

Material - Insulation

Thermoplastic

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005409

Dimensions

Weight

1.6 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Voltage Rating

120/240 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5