HUBBELL CANADA
Image of GFP2313 GFP2313
Discontinued

GFP2313

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP2313

GFCI High Amperage Portables, Industrial/Commercial, Auto Set, 30A 240V AC, 50' Cord, 4-6 mA Trip Level

Auto Set

General

Application

Line Cord Only No Devices

Catalog Number

GFP2313

Color

Black, Yellow

EU RoHS Indicator

No

Item Type

Material - Insulation

Elastomer

Material - Jacket

PVC

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005751

Dimensions

Outside Diameter

0.335

Weight

13.35 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Voltage Rating

240 VAC

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5