
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFR5362SG
Self Test Feature, Self Grounding
Catalog Number
GFR5362SG
Color
Brown
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Specifications
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
783585440941
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Phase
Single Phase
Wattage
2500
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10