HUBBELL CANADA
Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Auto Reset, 50A Max, 120V AC, Black
Image of GFSM120A Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Auto Reset, 50A Max, 120V AC, Black
Discontinued

Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Auto Reset, 50A Max, 120V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSM120A

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Auto Set, 120V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black.

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module

Standard Product

General

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSM120A

Enclosure Type

Yes

Environmental Conditions

NEMA 4X

EU RoHS Indicator

No

Frame

Standard

Item Type

Auto Set Sensing Module

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Extra Heavy Duty

Type

Auto Reset

UPC

783585692005

Dimensions

Dimensions

4.6 in x 2.8 in x 3.3 in

Height

3.3 in

Length

4.6 in

Width

2.8 in

Electrical Ratings

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Trip Type

.025 Seconds

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Certifications And Compliance

Environmental Conditions

NEMA 4X

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Auxiliary Contacts

None