HUBBELL CANADA
Image of GFSMCB240152P GFSMCB240152P

GFSMCB240152P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSMCB240152P

Power Protection Product, GFCI Circuit Breakers, Industrial, Double Pole, 15A, 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black.

Standard Product

General

Actuator

Toggle

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSMCB240152P

Enclosure Type

None

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Frame

Standard

Item Type

Circuit Breaker

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

783585692401

Dimensions

Width

1.74 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Phase

Single Phase

Trip Range

4 to 6 mA in

Trip Type

.025 Seconds

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Operational

Actuator

Toggle

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Auxiliary Contacts

None