
Brand: Burndy
Catalog ID: GG171BOX50
Catalog Number
GG171BOX50
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
199
UPC
781810426845
UPC 14 Digit GTIN
00781810426845
Dimension - B Length inch
1.38 in
Dimension - Height mm
88.9 mm
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Tube Std Size
1-5/8;1-3/4;1-7/8
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
50
Pallet Quantity
1