HUBBELL CANADA
GG222, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG222 GG222, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG222, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG222

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 4" Pipe, 4"-4-1/2" Rod,6.19 W.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG222

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

236

UPC

781810990070

UPC 14 Digit GTIN

00781810990070

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height mm

165.1 mm

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

4

Pallet Quantity

576