
Brand: Burndy
Catalog ID: GIE4CG3
Application
For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists
Catalog Number
GIE4CG3
Contact Point Material
Beryllium Copper
EU RoHS Indicator
Yes
Material
Copper, Beryllium
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GIE-G, Heavy Duty
UPC
781810231500
UPC 14 Digit GTIN
00781810231500
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Size
#4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
4
Pallet Quantity
144