HUBBELL CANADA
GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper
Image of GIE4CG3P7 GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper

GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper

Brand: Burndy

Catalog ID: GIE4CG3P7

Replacement Beryllium Copper Cup Point Only.

General

Catalog Number

GIE4CG3P7

Material

Copper, Beryllium

Plated

N

Plating Type

Unplated

UPC

781810001943

UPC 14 Digit GTIN

00781810001943

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150

Pallet Quantity

99999