
Brand: Burndy
Catalog ID: GK2229
Catalog Number
GK2229
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810079225
UPC 14 Digit GTIN
00781810079225
Bolt Size
1/2 in
Dimension - B Length inch
1.63 in
Dimension - Height inch
6.81 in
Dimension - Height mm
173 mm
Dimension - Width fraction
7-1/4 in
Dimension - Width inch
7.25 in
Dimension - Width mm
184 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size
4 in; 4 1/2 in;
Conductor Size
2/0 AWG Sol - 250 kcmil
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1
Pallet Quantity
1