

Brand: Burndy
Catalog ID: GL3434T4
Catalog Number
GL3434T4
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810272619
UPC 14 Digit GTIN
00781810272619
Dimension - B Length inch
2.81 in
Dimension - D inch
2.56 in
Dimension - F Width Center to Center inch
1.38 in
Dimension - Height mm
0 mm
Dimension - Length Side B inch
2.50 in
Dimension - Pad Width inch
1.44 in
Dimension - Width fraction
2-7/8 in
Dimension - Width inch
2.88 in
Dimension - Width mm
73 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil-500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1
Pallet Quantity
1