HUBBELL CANADA
GP1726G1, Ground Clamp, 2 Copper Cables to Rod/Pipe, Run: 2" Rod/Pipe, Tap: #6 Sol-2/0 Str
Image of GP1726G1 GP1726G1, Ground Clamp, 2 Copper Cables to Rod/Pipe, Run: 2" Rod/Pipe, Tap: #6 Sol-2/0 Str

GP1726G1, Ground Clamp, 2 Copper Cables to Rod/Pipe, Run: 2" Rod/Pipe, Tap: #6 Sol-2/0 Str

Brand: Burndy

Catalog ID: GP1726G1

BURNDY® Rod or Pipe; UL467, UL Listed-Direct Burial, RoHS Compatible with Exemption; Conductor Range (Main/Primary): 2 IN Tubing(Round); Conductor Range (Tap/Secondary): #6 Sol - 2/0 Str Cu Conductors

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GP1726G1

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Pedestal Type

Round

Plated

N

Plating Type

Unplated

U Bolt Type

UB268

UPC

781810468142

UPC 14 Digit GTIN

00781810468142

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

2.12 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

3-2/9 in

Dimension - Width inch

3.22 in

Dimension - Width mm

82 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

#6 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1