
Brand: Burndy
Catalog ID: GP654CG1
Application
For Raised Floor Computer Grounding Applications
Catalog Number
GP654CG1
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
Pedestal Type
Round;Square
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GP-G1
U Bolt Type
UB222
UPC
781810828007
UPC 14 Digit GTIN
00781810828007
Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
8 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor Size
#8 AWG Sol - #4 AWG Str
Number of Conductors
1;2
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
25
Pallet Quantity
4500