HUBBELL CANADA
Image of GRL-RG GRL Replacement O-Ring Gasket

GRL Replacement O-Ring Gasket

Brand: Killark

Catalog ID: GRL-RG

GR Series, GRL Replacement O-Ring Gasket

Cover o-ring, Nitrile (BUNA-N) material.

The GR series rectangular boxes with screw covers are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. Cover options; blank flat, lens and domes. The GR series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The GRs are made of cast copper-free aluminum (less than 4/10 of 1%, supplied standard with a Nitrile (BUNA-N) O-Ring, cast on mounting lugs. The boxes can be pre-drilled internally for factory or field installed mounting pans. Options include, control operators, NPT conduit openings & metric gland openings.

General

Application

Catalog Number

GRL-RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Nitrile Rubber

Series

GR Enclosures Series

Type

UPC

783936233222

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer