HUBBELL CANADA
Ground Bushing Insulated 2.00 In., BIG200
Image of BIG200 Ground Bushing Insulated 2.00 In., BIG200

Ground Bushing Insulated 2.00 In., BIG200

Brand: TradeSelect

Catalog ID: BIG200

GROUND BUSHING INSULATED 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG200

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033425

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10