HUBBELL CANADA
Ground Bushing Insulated 3.00 In., BIG300
Image of BIG300 Ground Bushing Insulated 3.00 In., BIG300

Ground Bushing Insulated 3.00 In., BIG300

Brand: TradeSelect

Catalog ID: BIG300

GROUND BUSHING INSULATED 3.00IN

Trade size: 3" (78), Carton Quantity: 10, Case Quantity: 40

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG300

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033449

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10