HUBBELL CANADA
Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated
Image of HBBB14416G Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated

Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14416G

Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated

  • 4" x 16"
  • 8S 8DB
  • Insulated

General

Catalog Number

HBBB14416G

Finish Type

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303642

Dimensions

Height

4 in

Length

16 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

1

Pallet Quantity

130