HUBBELL CANADA
Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration, 10 Pack
Image of HGRKTVC10 Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration, 10 Pack

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVC10

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration, 10 Pack

  • 36"
  • Copper
  • PE
  • Penetration
  • 10 Pack

General

Catalog Number

HGRKTVC10

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318189

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant