HUBBELL CANADA
Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration
Image of HGRKTVC Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVC

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

  • 36"
  • Copper
  • PE
  • Penetration

General

Catalog Number

HGRKTVC

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318172

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant